Knowledge Search

TP404MSBPFRED

Eaton Crouse-Hinds series square outlet box, (2)1/2", (2)3/4" bottom, Solid, 4" box, MSB stud, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (2) 1/2", (1) 1/2"+3/4" EKO side, Ground screw w/ pigtail, 22.0 cu in capacity

TP404MSBPFRED - DIL contactors

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP404MSBPFRED
UPC
662279176253
Product Length/Depth
2.25 in
Product Height
4 in
Product Width
4 in
Product Weight
0.86 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
22.0 cubic inch capacity
Depth
1-1/2"
Conduit/cable
Conduit (no clamps)
Bracket style
MSB
Construction
Welded
Box ground wire
Solid
Bracket or nails
Stud bracket
Side knockouts
(2) 1/2", (1) 1/2" + 3/4" EKO
Bottom Knockouts
(2) 1/2", (2) 3/4"
End Knockouts
(4) 1/2", (2) 1/2" + 3/4" EKO
Color
Red
Material
Steel
Special features
Includes ground screw with pigtail lead
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.