Knowledge Search

TP404GRED

Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, Stud brkt, Red, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2"+3/4" EKO end, Steel, (4) 1/2", (2) 1/2"+3/4" EKO side, Ground screw, 22.0 cu inch capacity

TP404GRED - TMCX Explosionproof Armored Barrier Gland

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP404GRED
UPC
662279176239
Product Length/Depth
2.25 in
Product Height
4 in
Product Width
4 in
Product Weight
0.72 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
22.0 cubic inch capacity
Depth
1-1/2"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Box ground wire
Solid
Bracket or nails
Stud bracket
Side knockouts
(4) 1/2", (2) 1/2" + 3/4" EKO
Bottom Knockouts
(2) 1/2", (2) 3/4"
End Knockouts
(4) 1/2", (2) 1/2" + 3/4" EKO
Color
Red
Material
Steel
Special features
Ground screw installed
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.