Knowledge Search

TP403GRED

Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, Red, Welded, 2-1/8" depth, (4) 1/2", (2) 1/2" + 3/4" EKO end, Steel, (4) 1/2", (2) 1/2" + 3/4" EKO side, Ground screw, 30.3 cubic inch capacity

TP403GRED - Mogul Conduit Bodies and Pulling Elbows

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP403GRED
UPC
662279176215
Product Length/Depth
2.25 in
Product Height
4 in
Product Width
4 in
Product Weight
0.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic inch capacity
Depth
2-1/8"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Box ground wire
Solid
Side knockouts
(4) 1/2", (2) 1/2" + 3/4" EKO
Bottom Knockouts
(2) 1/2", (2) 3/4"
End Knockouts
(4) 1/2", (2) 1/2" + 3/4" EKO
Color
Red
Material
Steel
Special features
Ground screw installed
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.