Knowledge Search

TP16111

Eaton Crouse-Hinds series Ceiling Box, 4", Nails, Yes, NM clamps, 2-1/4", PVC, 4, 20.3 cubic inch capacity

TP16111 - Steel Octagon Boxes, Covers, Adjustable Bar Hangers and Ceiling Pans

General specifications

Product Name
Eaton Crouse-Hinds series ceiling box
Catalog Number
TP16111
UPC
786189161113
Product Length/Depth
4 in
Product Height
2.25 in
Product Width
4 in
Product Weight
0.19 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
PVC
Box size
4"
Depth
2-1/4"
Built-in clamps
Yes
Bracket/bar hanger
Nails
Capacity
20.3 cubic in
Number of cable pryouts
4
Conduit/cable
NM clamps
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.