Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX285 BR NP
UPC
782274172033
Product Length/Depth
3.66 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
1.13 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class II, Division 1 Class III
NEMA Rating
4
Product specifications
Protection type
Explosion-proof
Cable type
TECK armoured Tray cable Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Nickel plated brass
Thread Size
3/4"
Thread type
NPT
Armor (min/max)
0.60-0.85"
Outer sheath (min/max)
0.65-1.00"
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.