Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX10402 BR NP
UPC
782274172118
Product Length/Depth
9.94 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
11.95 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class II, Division 1 Class III
NEMA Rating
4
Product specifications
Protection type
Explosion-proof
Cable type
TECK armoured Metal-clad with interlocked or continuously welded corrugated armoured Tray cable
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Nickel plated brass
Thread Size
4"
Thread type
NPT
Armor (min/max)
3.50-4.02"
Outer sheath (min/max)
3.58-4.28"
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.