Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC8302 BR NP
UPC
782274171999
Product Length/Depth
6.32 in
Product Height
4.88 in
Product Width
4.88 in
Product Weight
12 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Product specifications
Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Nickel plated brass
Thread Size
3"
Thread type
NPT
Armor (min/max)
2.45-3.02"
Outer sheath (min/max)
2.52-3.28"
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.