Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC10402 BR
UPC
782274065748
Product Length/Depth
7.13 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
21.5 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Product specifications
Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Brass
Thread Size
4"
Thread type
NPT
Armor (min/max)
3.50-4.02"
Outer sheath (min/max)
3.58-4.28"
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.