Knowledge Search

RSMP7

Eaton Crouse-Hinds series RSM/RSS conduit hub plate, 4-1/2" x 4", Feraloy iron alloy, 1 hub, 2-1/2" trade size

RSMP7 - RS, RSM and RSS Junction Boxes

General specifications

Product Name
Eaton Crouse-Hinds series RSM/RSS conduit hub plate
Catalog Number
RSMP7
UPC
782274596907
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
1.25 in
Product Weight
4.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Enclosure size
4-1/2" x 4"
Number of hubs
1
Trade size
2-1/2"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.