REV426100EB

Eaton RE series rack, RE Rack,Essential, 42U,600x1000
REV426100EB - Eaton RE series rack

Photo is representative

General specifications

Product Name
Eaton RE series rack
Catalog Number
REV426100EB
Product Length/Depth
1000 mm
Product Height
1992 mm
Product Width
600 mm
Product Weight
107 kg
Certifications
CE

Product specifications

Surface finish
Black powder coat
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.