REV27610PB

Eaton RE series rack Black RE Series Server Enclosure, Premier, 27U
REV27610PB - Eaton RE series rack

Photo is representative

General specifications

Product Name
Eaton RE series rack
Catalog Number
REV27610PB
Product Length/Depth
1070 mm
Product Height
600 mm
Product Width
1200 mm
Product Weight
0.01 kg
Certifications
CE

Product specifications

Color
Black
Front door locking system
Three-point
Rear door locking system
Three-point
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.