REHCR2US

Eaton RE series rack, Horizontal Cable Ring, 2U
REHCR2US - Eaton RE series rack

Photo is representative

General specifications

Product Name
Eaton RE series rack
Catalog Number
REHCR2US
Product Length/Depth
0.01 mm
Product Height
0.01 mm
Product Width
0.01 mm
Product Weight
0.01 kg
Certifications
CE

Product specifications

Surface finish
Black powder coat
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.