Eaton Bussmann series photovoltaic fuses
PV-125A-2XL-BU-15

PV-125A-2XL-BU-15

Fuse-link, high speed, 125 A, DC 1500 V, 30 kA, 2XL, 61 x 205 mm, gPV, UL, IEC, without indicator, bolted connection

PV-125A-2XL-BU-15 - sku page

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-2XL-BU-15
EAN
5996516043653
Product Length/Depth
205 mm
Product Height
78 mm
Product Width
89 mm
Product Weight
0.001 g
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Type
Fuse
Amperage Rating
125 A
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
None
Rated switching capacity
30 kA
Fuse size
2XL
Current type
DC
Center-to-center distance of connections
160 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
18 W
Fuse shape
Square body
Pre arc (I2T)
2200
Total I2T
15000 at 1500 V
Color
White
Interrupt rating
30 kAIC
Construction size
2XL
Material
Ceramic body
Voltage rating
1500 Vdc
Fuse type
PV-2XL
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.