Knowledge Search
Eaton Bussmann series photovoltaic fuses
PV-125A-2XL-3B-15

PV-125A-2XL-3B-15

Fuse-link, high speed, 125 A, DC 1500 V, 2XL, 3L, 59 x 76 x 201 mm, gPV, UL, IEC, bolted connection
PV-125A-2XL-3B-15 - sku page

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-2XL-3B-15
EAN
5027590409735
UPC
051712683968
Product Length/Depth
76 mm
Product Height
76 mm
Product Width
190.4 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Type
Bolted
Application
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
Amperage Rating
125 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
30 kA
Fuse size
2XL
3L
Current type
DC
Center-to-center distance of connections
169 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
43 W
Fuse shape
Square body
Pre arc (I2T)
2200
Total I2T
11000 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1500 Vdc
Fuse type
PV-2XL
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.