Knowledge Search
Eaton Bussmann series photovoltaic fuses
PV-125A-1XL-B-15

PV-125A-1XL-B-15

XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 1, 33 kAIC interrupt rating, 125A RMS current rating, 25W at .81I2, 52W watt losses, Recommended fuse Holder- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L), Total at 1
PV-125A-1XL-B-15 - sku page

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-1XL-B-15
EAN
5996516000984
UPC
051712374293
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
99.79024 g
Certifications
UL Listed
IEC Rated
CCC pending

Product specifications

Type
Bolted
Application
Photovoltaic array combiners and disconnects
Amperage Rating
125 A
Accessories
170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
With Indicator
Rated switching capacity
30 kA
Fuse size
1XL
Current type
DC
Center-to-center distance of connections
152 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
52 W
Fuse shape
Square body
Pre arc (I2T)
1950
Total I2T
9360 at 1000 V
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
1XL
Material
Ceramic body
Voltage rating
1500 Vdc
Fuse type
PV-1XL-B-15
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.