Eaton Bussmann series photovoltaic fuses
PV-10A10-2P-S

PV-10A10-2P-S

Fuse-link, high speed, 10 A, DC 1000 V, IEC 60269-6 type A,10 x 38mm, gPV, UL PV, IEC, UL, PCB-mount double pin, silver-plated contacts

PV-10A10-2P-S - sku page

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-10A10-2P-S
EAN
5027590434584
Product Length/Depth
40 mm
Product Height
17 mm
Product Width
8 mm
Product Weight
0.0123 kg
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
CSA Certified
UL Listed

Product specifications

Type
Fuse
Application
Photovoltaic strings
Amperage Rating
10 A
Accessories
1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Non Indicating
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
2.3 W
Fuse shape
Cylindrical, PCB fixing
Color
White
Interrupt rating
50 kAIC
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
PCB
Voltage rating
1000 Vdc
Fitted with:
PCB Fixing double pin silver cap
Suitable for
CHPV Modular fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.