Knowledge Search
Eaton Bussmann series photovoltaic fuses
PV-100ANH1-BL

PV-100ANH1-BL

Fuse-link, high speed, 100 A, DC 1000 V, NH1, gPV, UL PV, IEC, UL, dual indicator, bolted connection, live gripping lugs
PV-100ANH1-BL - sku page

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100ANH1-BL
EAN
5027590414524
Product Length/Depth
135 mm
Product Height
39 mm
Product Width
64 mm
Product Weight
0.001 g
Compliances
CE
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
100 A
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
50 kA
Fuse size
NH1
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
16.5 W
Fuse shape
Square body
Color
White
Interrupt rating
50 kAIC
Construction size
NH1
Material
Ceramic body
Voltage rating
1000 Vdc
Fuse type
PV-ANH1
Fitted with:
Blade with bolt holes
Rated switching capacity DC
50 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.