Knowledge Search
Eaton Bussmann series photovoltaic fuses
PV-100A-01XL-B-15

PV-100A-01XL-B-15

XL Style Photovoltaic Fuse, Bolted, 1500 Vdc, Body size: 01, 33 kAIC interrupt rating, 100A current rating, 22W at .81I2, 38W watt losses, Recommended fuse Holder- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L), Total at 1000
PV-100A-01XL-B-15 - sku page

Need product support?

Support from Eaton

Contact information

+1-636-394-2877

Need product support?

Support from Eaton

Contact information

+1-636-394-2877

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-01XL-B-15
EAN
5996516000946
UPC
051712374026
Product Length/Depth
45 mm
Product Height
187.2 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Listed
CCC pending

Product specifications

Type
Bolted
Application
Photovoltaic array combiners and disconnects
Amperage Rating
100 A
Accessories
170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
With Indicator
Rated switching capacity
30 kA
Fuse size
01XL
Current type
DC
Center-to-center distance of connections
157 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
38 W
Fuse shape
Square body
Pre arc (I2T)
1250
Total I2T
6600 at 1500 V
Used with
Solar panel applications
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
01XL
Material
Ceramic body
Voltage rating
1500 Vdc
Fuse type
PV-01XL-B-15
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.