Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series PFME LED floodlight
Catalog Number
PFME30LCY-UNV34-66
UPC
662276966833
Product Length/Depth
20.16 in
Product Height
12.5 in
Product Width
4.17 in
Product Weight
36.74 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp type
LED
Lumens
30000
Lumens per watt
127
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
277-480 Vac
Frequency rating
50/60 Hz
Optical distribution
Standard 120° angle
Dimming
Dimmable driver
Wattage
242W
Equivalent luminaire
750W-1000W HID
Power factor
> 0.90
Material
Aluminum
Lens material
Polycarbonate
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.