Knowledge Search

PF4Q10PF

Eaton Crouse-Hinds series Quick-Lok 4" square outlet box, (2) 1/2", (2) 1/2"+ 3/4" E bottom KOs, Solid wire, 2 cable KOs, Welded, 2-1/8" depth, Steel, (6) 1/2", (4) 1/2" + 3/4" E side KOs, Bulk pack of 100, pigtail, 30.3 cu in

PF4Q10PF - Pauluhn DL LED Marine Interior Recessed Lights

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok square outlet box
Catalog Number
PF4Q10PF
UPC
662277114967
Product Length/Depth
5 in
Product Height
3 in
Product Width
4 in
Product Weight
0.98 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic inch capacity
Depth
2-1/8"
Conduit/cable
AC/MC clamps
Construction
Welded
Box ground wire
Solid
Side knockouts
(6) 1/2", (4) 1/2" + 3/4" E side KOs
Bottom Knockouts
(2) 1/2", (2) 1/2"+ 3/4" E bottom KOs
Cable knockouts
2
Material
Steel
Special features
Bulk pack of 100, includes pigtail
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.