Knowledge Search

NPL100800SA

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 8"

NPL100800SA - PowerXL DH1 HVAC variable frequency drives

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100800SA
UPC
662276484351
Product Length/Depth
8 in
Product Height
1.32 in
Product Width
1.32 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 8"
Material
Aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.