Knowledge Search

NPL100600

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 6", Galvanized

NPL100600 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100600
UPC
784564115201
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
6 in
Product Weight
0.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 6"
Material
Steel
Special features
Galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.