Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100250
UPC
662277039734
Product Weight
0.256 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Conduit type
Rigid/IMC
Size and length
1" x 2-1/2"
Material
Steel
Special features
Galvanized
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.