Knowledge Search

NPL100200

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 2", Galvanized

NPL100200 - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100200
UPC
784564115164
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 2"
Material
Steel
Special features
Galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.