Knowledge Search

NPL1001200

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 12", Galvanized

NPL1001200 - XJGD Combination Expansion/Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL1001200
UPC
662277039765
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 12"
Material
Steel
Special features
Galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.