Knowledge Search

NPL1001000

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 10", Galvanized

NPL1001000 - Locknuts, Nipples, Washers, Reducers and Plugs - Rigid-IMC

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL1001000
UPC
662277039758
Product Weight
1.256 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 10"
Material
Steel
Special features
Galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.