Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet C31 conduit outlet box with cover
Catalog Number
NOR000111150006
EAN
8435156906753
Product Length/Depth
5.91 in
Product Height
5.91 in
Product Width
4.09 in
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
IEC IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1 Zone 2 Zone 21 Zone 22
Ingress protection (IP) ratings
IP67
Product specifications
Shape
X
Trade size
4 x 1"
Material
Light alloy
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.