Knowledge Search

NOR000111150004

Eaton Crouse-Hinds series Condulet C31 conduit outlet box with cover, Light alloy, X shape, 4 x 1/2"

NOR000111150004 - Condulet C30/C31 IEC Conduit Outlet Boxes

General specifications

Product Name
Eaton's Crouse-Hinds series Condulet C31 conduit outlet box with cover
Product Name
Eaton Crouse-Hinds series Condulet C31 conduit outlet box with cover
Catalog Number
NOR000111150004
EAN
8435156906739
Product Length/Depth
150 mm
Product Height
150 mm
Product Width
104 mm
Product Weight
1.3 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP67

Product specifications

Shape
X
Trade size
4 x 1/2"
Material
Light alloy
Used with
 
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.