Knowledge Search

NOR000001151181

Eaton Crouse-Hinds series Condulet C30 conduit outlet box with cover, Light alloy, T shape, 3 x 1/2"

NOR000001151181 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Condulet C30 conduit outlet box with cover
Catalog Number
NOR000001151181
EAN
8435156912167
Product Length/Depth
4.25 in
Product Height
3.86 in
Product Width
3.54 in

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP67

Product specifications

Shape
T
Trade size
3 x 1/2"
Material
Light alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.