Knowledge Search

NCGS478

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 8 mm, Nylon, 7 holes, 1-1/4", #12 AWG, #10 AWG, #8 AWG, 1000V PV cable

NCGS478 - DR Inductor

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS478
UPC
662277077491
Product Length/Depth
2.69 in
Product Height
2.26 in
Product Width
2.05 in
Product Weight
0.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68

Product specifications

Trade size
1-1/4"
Material
Nylon
Number of holes
Seven-hole
Hole cable diameter
8 mm
Wire type
1000V PV cable
Wire size
#8 AWG
#10 AWG
#12 AWG
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.