Knowledge Search

NCGS39

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 5 mm, Nylon, 9 holes, 1", #12 AWG, #10 AWG, USE-2

NCGS39 - Elbows and Pulling Elbows - EMT

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS39
UPC
662277036740
Product Length/Depth
1.33 in
Product Height
0.13 in
Product Width
2.41 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68

Product specifications

Trade size
1"
Material
Nylon
Number of holes
Nine-hole
Hole cable diameter
5 mm
Wire type
USE-2
Wire size
#10 AWG
#12 AWG
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.