MOVTP14V150T

Eaton Bussmann series MOVTP thermally protected metal oxide varistor, 14 mm disc size, 150 max. Vac, 3 terminal, indicating

MOVTP14V150T - SKU Page

General specifications

Product Name
Eaton Bussmann series MOVTP metal oxide varistor
Catalog Number
MOVTP14V150T
UPC
051712743297
Product Length/Depth
17 mm
Product Height
26.5 mm
Product Width
8.8 mm
Product Weight
4.494 g
Compliances
RoHS Compliant

Product specifications

Type
Thermally protected metal oxide varistor
Special features
Radial lead
Clamping voltage
395 V
Operating voltage
200 V DC, 150 V AC
Peak current 8/20
6000
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.