MLVC04V018C090

Eaton MLVC04 Multilayer Varistor, 018Vdc Working Voltage, 25V Varistor Voltage @ 1mA DC,090pF Typical Capacitance @1MHz

MLVC04V018C090 - SKU Page

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC04V018C090
UPC
051712807999
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.0016 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
090
Clamping voltage
44
Operating voltage
18
Transient energy
0.05
Varistor voltage
25 V
Working voltage (Vrms)
12.7 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.