MLVC04V012C150

Eaton MLVC04 Multilayer Varistor, 012Vdc Working Voltage, 18V Varistor Voltage @ 1mA DC,150pF Typical Capacitance @1MHz

MLVC04V012C150 - Insulating and Throat Bushings - Rigid-IMC

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC04V012C150
UPC
051712807937
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.0016 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
150
Clamping voltage
34
Operating voltage
12
Transient energy
0.05
Varistor voltage
18 V
Working voltage (Vrms)
8.5 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.