MLVA04V05C270-R

Eaton MLVA multilayer varistor, Multilayer Varistor 0402 Lead Free, C270-R

MLVA04V05C270-R - MPI Inductor

General specifications

Product Name
Eaton MLVA multilayer varistor
Catalog Number
MLVA04V05C270-R
UPC
051712545198
Product Length/Depth
0.95 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.2 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
85 °C
Operating temperature - min
-40 °C
Capacitance
270
Clamping voltage
28
Operating voltage
5.5
Transient energy
0.05
Varistor voltage
13 V
Working voltage (Vrms)
4 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.