MFBM1V1005-101-R

Multilayer High Current, Impedance 100Ω 0.8A, 2PADS SMT

MFBM1V1005-101-R - Weatherproof Outlet Boxes and Covers

General specifications

Product Name
Eaton MFBM1V1005 ferrite chip bead
Catalog Number
MFBM1V1005-101-R
UPC
051712768627
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
0.8 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
150 mΩ
Series
MFBM1V1005
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.