MFBA2V2012-151-R

Ferrite B IND 2012 series 150 OHM 2A 2 PADS SMT

MFBA2V2012-151-R - MFB Ferrite chip bead

General specifications

Product Name
Eaton MFBA2V2012 ferrite chip bead
Catalog Number
MFBA2V2012-151-R
UPC
051712031080
Product Length/Depth
2 mm
Product Height
0.85 mm
Product Width
1.25 mm
Product Weight
0.0096 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
Package Quantity
4000
Automotive grade
Yes
Temperature rating
-55 °C to +150 °C
Resistance
125 mΩ
Rated current
2 ADC
Impedance
150 Ω
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.