MFBA2V1608-471-R

EATON Ferrite B 1608 series IND 470 OHM 1A 2 PADS SMT

MFBA2V1608-471-R - PKZ motor protection circuit breaker

General specifications

Product Name
Eaton MFBA2V1608 ferrite chip bead
Catalog Number
MFBA2V1608-471-R
UPC
051712034265
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.0049 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
Package Quantity
4000
Automotive grade
Yes
Temperature rating
-55 °C to +150 °C
Resistance
250 mΩ
Rated current
1 ADC
Impedance
470 Ω
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.