MFBA2V1005-330-R

Ferrite B IND 1005 series 33 OHM 4A 2 PADS SMT

MFBA2V1005-330-R - MFB Ferrite chip bead

General specifications

Product Name
Eaton MFBA2V1005 ferrite chip bead
Catalog Number
MFBA2V1005-330-R
UPC
051712030984
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.0014 g
Compliances
RoHS Compliant

Product specifications

Mounting
SMT
Package Quantity
10000
Automotive grade
Yes
Temperature rating
-55 °C to +150 °C
Resistance
37.5 mΩ
Rated current
4 ADC
Impedance
33 Ω
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.