Knowledge Search

LTK15045

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Non-insulated, Malleable iron, Low profile, 1-1/2"

LTK15045 - EXL Inductor

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK15045
UPC
784564000316
Product Length/Depth
3.47 in
Product Height
4.66 in
Product Width
4.66 in
Product Weight
0.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Non-insulated
Trade size
1-1/2"
Special features
Low profile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.