Knowledge Search

LTBK7590

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 90° angle, Insulated, Malleable iron, Low profile, 3/4"

LTBK7590 - Eaton RE series rack

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK7590
UPC
784564000170
Product Length/Depth
1.78 in
Product Height
2.91 in
Product Width
2.81 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Malleable iron
Insulator
Insulated
Trade size
3/4"
Special features
Low profile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.