Knowledge Search

LTBK12545

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Insulated, Malleable iron, Low profile, 1-1/4"

LTBK12545 - LTK Low Profile Liquidtight Fittings

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK12545
UPC
784564000286
Product Length/Depth
3.06 in
Product Height
4.22 in
Product Width
4.22 in
Product Weight
0.69 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Insulated
Trade size
1-1/4"
Special features
Low profile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.