Knowledge Search

LTBK10045

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 45° angle, Insulated, Malleable iron, Low profile, 1"

LTBK10045 - DRQ Inductor

General specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTBK10045
UPC
784564000224
Product Length/Depth
2.91 in
Product Height
3.44 in
Product Width
3.44 in
Product Weight
0.53 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
45° angle
Material
Malleable iron
Insulator
Insulated
Trade size
1"
Special features
Low profile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.