Knowledge Search

LNR10

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 4"

LNR10 - BECO MEMBRAN PS Wine

General specifications

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR10
UPC
782274705477
Product Length/Depth
3.06 in
Product Height
4.56 in
Product Width
4.56 in
Product Weight
0.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Polypropylene
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.