Knowledge Search

LB17 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 1/2"

LB17 SA - Quick-Lok Pro Connectors - AC/MC and FMC

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB17 SA
UPC
782274512716
Product Length/Depth
4.56 in
Product Height
2.25 in
Product Width
1.38 in
Product Weight
0.33 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
1/2"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.