Knowledge Search

LB1089

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 4"

LB1089 - Condulet Series 5 Conduit Outlet Bodies

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LB1089
UPC
782274517803
Product Length/Depth
16.88 in
Product Height
7.81 in
Product Width
6.25 in
Product Weight
9.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
4"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.