Knowledge Search

LB107 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 4"
LB107 SA - Condulet Form 7 Conduit Outlet Bodies and Covers

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB107 SA
UPC
662283329270
Product Length/Depth
12.69 in
Product Height
7.06 in
Product Width
5.25 in
Product Weight
6.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LB
Trade size
4"
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.