Eaton Bussmann KU series panel mount terminal block connector
KUSC4-PWCPT

KUSC4-PWCPT

Eaton Bussmann KU series panel mount terminal block connector, Top cover and 2 end plates, 600 V, 60 A,, 4-pole, Bl, Molded nuclear grade noryl base, Steel screw with zinc-plated pressure plate with mark strip f/ cover

KUSC4-PWCPT - sku page

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KUSC4-PWCPT
UPC
051712744720
Product Length/Depth
3.75 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Special features
Top cover and two end plates
Type
Shorting strap and screws
Amperage Rating
60A
Voltage rating
600 V
Number Of Poles
Four-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.