Knowledge Search

HPM2

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Flexible pendant mount, 3/4" trade size, Used with VMV and VMV high wattage series luminaires

HPM2 - Chico SpeedSeal Sealing Compound

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
HPM2
UPC
782274018089
Product Length/Depth
10.5 in
Product Height
2.64 in
Product Width
10.5 in
Product Weight
3.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Flexible pendant
Material
Copper-free aluminum
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.