HCMA0503-220-R

Eaton HCMA0503 inductor, 22 uH, 1.9 A Irms, 1.9 A ISAT, 270 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

HCMA0503-220-R - DR Inductor

General specifications

Product Name
Eaton HCMA0503 inductor
Catalog Number
HCMA0503-220-R
UPC
051712522205
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.4145 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.9 A
ISAT
1.9 A
Package Quantity
2000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
270 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCMA0503
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.